IESNA:LM-63-2002
[TEST]P1461064
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]06/10/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2604-751-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]PRV-PC1D-8540-U-T4RE-HSS
[LUMINAIRE] PREVAIL DISCRETE LED 1 SQUARE AT 1170MA 85CRI 4000k FIXTURE w/ TYPE IV ROADWAY ILLUMINANCE DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (40) 4000k CCT, 85 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.27A 152.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]85
[_SEARCH_COLORTEMP]4000k
[_THDi]2.75%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, POLE, WALL
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12634.8
TILT=NONE
40 -1 1 38 22 1 1 0.6667 0.6667 0.0000
1.000 1 152.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 66 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 56 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
903.4 1093.2 1272.5 1429.8 1576.6 1683.8 1757.6 1806.0 1860.5 1931.6 2018.6 2127.6 2255.0 2386.0 2559.1 
2774.4 3081.1 3385.2 3727.9 4098.8 4427.5 4687.6 4765.8 4605.0 4179.7 3497.7 2690.1 2365.8 1963.3 1521.2 
1009.8 543.1 344.5 248.7 174.0 113.4 58.9 0.0 
903.4 1105.6 1275.2 1430.7 1574.8 1680.3 1754.1 1806.0 1857.8 1929.0 2016.0 2127.6 2250.7 2385.1 2555.6 
2767.4 3069.7 3377.3 3721.8 4073.3 4426.6 4686.7 4789.6 4652.5 4242.1 3590.9 2765.6 2467.7 2072.3 1617.9 
1095.9 586.2 333.1 227.6 164.3 105.5 58.9 0.0 
903.4 1095.9 1264.6 1413.1 1562.5 1675.9 1753.2 1807.7 1864.0 1931.6 2018.6 2125.0 2255.0 2404.4 2574.9 
2792.9 3074.1 3397.5 3720.0 4083.9 4443.3 4790.4 5050.6 5101.5 4890.6 4366.0 3583.8 3236.7 2783.2 2239.2 
1503.7 820.8 372.6 233.8 159.9 102.8 58.9 0.0 
903.4 1086.2 1240.9 1392.0 1537.9 1650.4 1741.8 1804.2 1865.7 1936.0 2023.0 2126.7 2251.5 2412.4 2601.3 
2827.2 3155.0 3411.6 3723.6 4076.0 4460.0 4859.0 5301.0 5585.8 5646.4 5329.2 4647.2 4331.7 3829.0 3118.9 
2266.5 1334.9 602.9 310.2 186.3 112.5 65.0 0.0 
903.4 1073.9 1220.7 1353.4 1493.1 1614.4 1715.5 1791.9 1858.7 1936.0 2023.9 2135.5 2257.7 2415.0 2625.0 
2868.5 3203.3 3466.9 3737.6 4083.9 4486.4 4932.8 5481.2 6105.1 6616.6 6904.0 6767.8 6620.1 6302.0 5635.9 
4692.9 3364.1 1907.9 797.1 295.3 128.3 65.9 0.0 
903.4 1048.4 1175.9 1305.9 1426.3 1553.8 1674.1 1761.2 1843.8 1926.4 2029.2 2142.6 2263.0 2436.1 2658.4 
2934.4 3279.7 3644.5 3967.9 4329.1 4794.8 5338.8 6001.4 6866.2 7843.5 8705.6 9138.0 9088.7 8736.3 7514.8 
5911.8 4395.0 3155.8 2015.1 1038.8 452.6 155.6 0.0 
903.4 1027.3 1135.4 1245.3 1351.6 1466.7 1586.3 1697.9 1810.4 1908.8 2010.7 2139.0 2263.8 2449.3 2728.7 
3046.9 3443.2 3872.1 4334.3 4809.8 5340.6 5947.8 6657.0 7453.3 8436.7 9555.4 10296.2 10366.5 10151.2 
9128.3 7511.3 5558.5 3648.9 2141.7 1106.4 442.9 133.6 0.0 
903.4 1022.1 1131.9 1233.9 1343.7 1453.6 1576.6 1692.6 1802.5 1904.4 2011.6 2137.3 2267.4 2461.6 2717.3 
3051.3 3450.2 3874.7 4366.8 4819.4 5410.9 5997.9 6677.3 7429.5 8425.2 9507.1 10269.9 10327.0 10165.3 
9207.4 7646.6 5697.4 3770.1 2091.6 1040.5 423.6 129.2 0.0 
903.4 996.6 1080.9 1161.8 1248.8 1346.3 1451.8 1569.6 1688.2 1826.2 1957.1 2087.2 2240.1 2451.9 2772.7 
3196.3 3720.0 4278.1 4825.6 5404.7 5924.1 6520.8 7141.3 7843.5 8706.5 9399.8 9611.6 9528.1 9265.4 
8499.9 7462.9 5606.0 3441.5 1668.0 587.1 214.4 71.2 0.0 
903.4 962.3 1015.0 1072.2 1131.9 1195.2 1277.8 1358.7 1465.9 1590.7 1724.2 1888.6 2059.1 2292.0 2702.4 
3280.6 3943.3 4621.7 5309.8 5955.7 6594.7 7263.4 8014.8 8867.3 9602.0 9878.8 9542.2 9313.7 8833.0 
7668.6 6146.5 4173.5 2135.5 750.5 235.5 105.5 42.2 0.0 
903.4 924.5 944.7 965.8 993.9 1022.1 1057.2 1100.3 1149.5 1211.9 1288.3 1377.1 1502.8 1681.2 1977.3 
2517.8 3165.5 3901.1 4667.4 5404.7 6122.7 6864.4 7568.4 8104.5 8242.4 7913.8 7240.6 6900.5 6275.6 5243.9 
4049.6 2537.1 1148.6 352.4 115.1 65.0 30.8 0.0 
903.4 906.1 906.9 909.6 913.1 921.9 932.4 946.5 965.8 993.9 1030.0 1077.4 1145.1 1244.4 1442.1 
1839.4 2363.1 2955.5 3639.2 4296.5 4942.5 5588.4 6192.2 6484.8 6367.9 5721.1 4802.7 4387.9 3733.2 2835.1 
2043.3 1298.9 555.4 174.9 82.6 53.6 23.7 0.0 
903.4 886.7 868.3 851.6 835.8 819.9 807.6 794.5 782.1 774.2 769.0 773.4 791.8 830.5 916.6 1155.6 1538.8 2019.5 
2574.9 3147.9 3735.0 4342.2 4936.3 5273.8 5118.2 4389.7 3425.6 3006.4 2432.6 1652.2 1060.7 573.9 223.2 95.8 
55.4 28.1 11.4 0.0 
903.4 853.3 795.3 743.5 695.1 653.8 615.2 580.0 549.3 523.8 501.8 481.6 464.9 455.2 449.1 449.1 522.0 692.5 985.2 
1386.8 1880.7 2400.1 2886.0 3095.2 2777.9 2046.8 1228.6 973.7 629.2 283.9 143.2 90.5 65.9 47.5 32.5 17.6 7.0 0.0 
903.4 814.7 729.4 660.9 606.4 566.8 541.4 522.9 508.0 493.9 475.4 457.0 435.9 419.2 404.3 387.6 372.6 363.0 371.7 
406.9 484.2 568.6 598.5 541.4 387.6 257.5 186.3 169.6 148.5 117.8 92.3 71.2 55.4 42.2 31.6 16.7 7.0 0.0 
903.4 780.4 677.6 606.4 566.0 544.0 529.9 517.6 501.8 486.0 466.7 444.7 419.2 397.2 374.4 354.2 334.8 315.5 297.0 
279.5 259.3 239.0 217.1 193.3 171.4 147.6 125.7 117.8 106.3 91.4 77.3 65.9 55.4 44.8 32.5 18.5 7.0 0.0 
903.4 756.7 648.6 581.8 553.7 542.2 529.9 515.9 500.0 482.5 463.1 438.5 409.5 380.5 352.4 326.0 300.6 276.8 252.2 
229.4 208.3 188.9 171.4 155.6 138.9 122.2 109.0 103.7 97.5 88.8 78.2 66.8 56.2 46.6 36.9 22.0 7.9 0.0 
903.4 732.1 626.6 571.2 554.5 544.0 530.8 515.9 500.0 481.6 461.4 436.8 405.1 369.1 337.5 304.1 272.4 246.1 221.5 
198.6 181.0 165.2 150.3 136.2 122.2 109.0 100.2 96.7 91.4 81.7 67.7 56.2 47.5 39.5 30.8 21.1 7.0 0.0 
903.4 714.5 610.8 568.6 558.9 548.4 535.2 520.3 502.7 484.2 463.1 439.4 408.7 374.4 335.7 299.7 266.3 238.2 211.8 
192.5 172.2 155.6 138.9 123.9 110.7 100.2 91.4 88.8 83.5 72.1 62.4 51.0 42.2 36.9 27.2 14.9 5.3 0.0 
903.4 705.7 603.7 569.5 560.7 551.0 538.7 522.9 507.1 487.7 467.5 446.4 419.2 387.6 354.2 317.3 277.7 246.9 218.8 
193.3 171.4 151.2 133.6 118.6 106.3 95.8 87.0 82.6 77.3 67.7 56.2 46.6 39.5 32.5 23.7 10.5 4.4 0.0 
903.4 702.2 598.5 570.4 562.4 552.8 541.4 526.4 509.7 492.1 472.8 453.5 430.6 403.4 372.6 340.1 302.3 263.6 225.9 
194.2 168.7 148.5 130.1 116.0 103.7 94.0 83.5 79.1 72.1 63.3 51.9 43.1 36.0 25.5 10.5 3.5 1.8 0.0 
903.4 701.3 599.4 568.6 561.6 553.7 541.4 525.5 508.0 493.0 472.8 453.5 432.4 405.1 378.8 344.5 307.6 268.0 227.6 
193.3 167.9 150.3 130.9 116.0 103.7 94.0 83.5 79.1 72.1 62.4 51.9 43.9 36.0 26.4 7.9 3.5 1.8 0.0 
